,Model##Other##,Length##Length##Inches,Width##Length##Inches,Height##Length##Inches,Compressor Type##Other##,Evaporator Length##Length##Inches,Evaporator Offset Bottom##Length##Inches,Evaporator Offset Front##Length##Inches,Evaporator Offset Right##Length##Inches,Base Rail Width##Length##Inches,Water Supply Connection Offset Right##Length##Inches,Water Return Connection Offset Right##Length##Inches,Fan Grill Bottom Diameter##Length##Inches,Evaporator Water Connection Diameter##pipe_size##inches,Water Supply Connection Offset Bottom##Length##Inches,Water Return Connection Offset Bottom##Length##Inches,Electrical Box Height##Length##Inches,Clearance Offset Top##Length##Inches,Clearance Offset Right##Length##Inches,Clearance Offset Left##Length##Inches,Clearance Offset Front##Length##Inches,Clearance Offset Bottom##Length##Inches,Clearance Offset Back##Length##Inches,Family Load Status##other##,Include Clearance##Other##
PP0166,AWV 8 Fan,179.3,87.6,100.1,SCREW,25,41,36.3,120,7.5,169.1,152.8,34,6,13,37.21,62.37,150,48,96,48,0,96,Valid  Type loaded via type catalog,1
PP0206,AWV 8 Fan,179.3,87.6,100.1,SCREW,25,41,36.3,120,7.5,172.8,156.5,34,6,13,37.21,62.37,150,48,96,48,0,96,Valid  Type loaded via type catalog,1